??
Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Omron
Description
EC001417 - Logic module
Bill of material
OMRON ZEN-10C3DR-D-V2
Item image
IDNR
Short Description
ZEN-series CPU
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Explosion safety category for dust
None
Degree of protection (IP)
IP20
Performance level acc. EN ISO 13849-1
Level a
Explosion safety category for gas
None
SIL according to IEC 61508
None
Voltage type of supply voltage
With relay output
true
Supporting protocol for PROFIBUS
false
Radio standard GPRS
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for TCP/IP
false
Appendant operation agent (Ex ib)
false
Radio standard UMTS
false
Supporting protocol for PROFIsafe
false
Expansion device
true
Appendant operation agent (Ex ia)
false
IO link master
false
Supporting protocol for SERCOS
false
Supporting protocol for KNX
false
Supporting protocol for MODBUS
false
Rack-assembly possible
false
Front build in possible
false
Wall mounting/direct mounting
true
Supporting protocol for other bus systems
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for Foundation Fieldbus
false
Radio standard WLAN 802.11
false
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for EtherNet/IP
false
Supporting protocol for CAN
false
Supporting protocol for PROFINET CBA
false
Redundancy
false
Basic device
true
With display
true
With optical interface
false
Supporting protocol for LON
false
Supporting protocol for SUCONET
false
Radio standard Bluetooth
false
Suitable for safety functions
false
Supporting protocol for ASI
false
Rail mounting possible
true
Supporting protocol for DeviceNet
false
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for INTERBUS
false
With timer
Radio standard GSM
false
Expandable
true
Supporting protocol for PROFINET IO
false
Supporting protocol for Data-Highway
false
Number of digital outputs
Number of interfaces PROFINET
0
Number of HW-interfaces other
1
Number of analogue inputs
Number of HW-interfaces parallel
0
Number of analogue outputs
0
Number of HW-interfaces industrial Ethernet
0
Number of HW-interfaces RS-485
1
Number of HW-interfaces serial TTY
0
Number of digital inputs
Number of HW-interfaces USB
0
Number of HW-interfaces RS-232
0
Number of HW-interfaces RS-422
1
Number of HW-interfaces Wireless
0
Switching current
EU570459
Width
EU570448
Depth
56 EU570448
Height
90 EU570448
Supply voltage AC 50 Hz
EU570079
Supply voltage AC 60 Hz
EU570079
Supply voltage DC
EU570079
CUSTOMS_TARIFF_NUMBER1
85365080
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
CN
Previews
3D
2D
Download CAD models