??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Omron
Description
EC001416 - Visualization software
Bill of material
OMRON CX-SUPERVISOR-V4
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
User archive/recipes management
Industry- and technological expansions
Integrated
Reporting system/protocol system
Integrated
SQL-database
Function process diagnostics
Not available
Message system
Integrated
Library with object elements
Integrated
Loadable for operating system for configuration software, Windows 9x
false
With OPC-interface, client
Language switch possible
Loadable for operating system for configuration software, Windows 2000
true
Runtime operating system, Linux
false
Runtime operating system, other
Suitable for operating system Windows 7
Loadable for operating system for configuration software, Linux
Runtime operation system, Windows Vista
Loadable for operating system for configuration software, Windows 7
Loadable for operating system for configuration software, Windows XP
true
Runtime operating system, Windows 2000
true
Multi-user capable, runtime
Integrable in the engineering software o.t autom.system
true
Alarm-management
SCADA functionality
true
With OPC-interface, server
Loadable for operating system for configuration software, Windows 2003 Server
With other script language
true
With programming interfaces
true
Loadable for operating system for configuration software, Windows Vista
Online projecting possible
true
Loadable for operating system for configuration software, Windows NT
false
User groups (password protection) possible
Runtime operating system, Windows XP
true
Suitable for web-clients
false
Trend representation
true
With script language Visual Basic
true
Loadable for operating system for configuration software, Windows ME
false
Number of configuration-/desktop languages
Max. number of clients
1
Number of configuration-/runtime languages
Max. number of multi-users configuration
1
Max. number of servers
1
Number of online/runtime languages
Min. required processor speed for configuration software
EU570223
Min. required main memory for runtime system
EU000042
Min. required main memory for configuration software
256 EU000042
Min. required processor speed for runtime system
EU570223
CUSTOMS_TARIFF_NUMBER1
85238090
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
NL
Download CAD models
No generation actions are associated with this part