??
Catalog navigation
CAD model selection
Selectable products: 204
HELP_VARIABLE
Company
Omron
Description
EC001414 - Panel PC
Bill of material
OMRON NYP2C-214C1-12WC1000
Item image
IDNR
Short Description
NY Panel PC
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Degree of protection (IP), front side
IP65
Degree of protection (NEMA)
Other
Type of display
TFT
Voltage type of supply voltage
DC
Preinstalled operating system
Supporting protocol for ASI
false
Mounting type, table foot
false
Rail mounting possible
false
IO link master
false
Supporting protocol for DeviceNet
false
Supporting protocol for PROFIBUS
false
With touch screen
true
With DVD-drive
false
Radio standard GPRS
false
Supporting protocol for SERCOS
false
With DVD RW drive
false
Supporting protocol for KNX
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for MODBUS
false
Radio standard WLAN 802.11
false
Supporting protocol for AS-Interface Safety at Work
false
With floppy disc drive
false
Rack-assembly possible
false
Supporting protocol for EtherNet/IP
true
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Front build in possible
true
Radio standard UMTS
false
Supporting protocol for PROFINET CBA
false
Wall mounting/direct mounting
false
Radio standard GSM
false
Supporting protocol for other bus systems
true
Customer individual configuration
Integrated keyboard
true
Supporting protocol for SafetyBUS p
false
Supporting protocol for PROFINET IO
false
Mounting type, gallows mounting
false
With CD-ROM drive
false
Supporting protocol for PROFIsafe
false
Mouse-cursor control integrated
true
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for Data-Highway
false
Supporting protocol for LON
false
Supporting protocol for SUCONET
false
Radio standard Bluetooth
false
Suitable for safety functions
false
With CD-RW drive
false
With hard disc
With other storage media
Number of HW-interfaces RS-485
0
Number of HW-interfaces Wireless
0
Number of interfaces PROFINET
0
Number of HW-interfaces serial TTY
0
Number of system buttons
0
Number of free AGP-slots
0
Number of free ISA-slots
0
Number of HW-interfaces PS2
0
Number of HW-interfaces industrial Ethernet
3
Number of function buttons
0
Number of HW-interfaces USB
4
Number of free PCMCIA-slots
0
Number of HW-interfaces SCSI
0
Number of HW-interfaces parallel
0
Number of buttons with LED
0
Number of HW-interfaces RS-422
0
Number of HW-interfaces other
Number of free PCI-slots
Number of pixels, vertical
Number of HW-interfaces RS-232
Number of pixels, horizontal
Height of the front
EU570448
Width of the front
EU570448
Built-in depth
EU570448
Screen diagonal
EU000051
Max. main memory
EU000042
Supply voltage AC 60 Hz
-, - EU570079
Supply voltage AC 50 Hz
-, - EU570079
Operation temperature
0 EU570073
Supply voltage DC
20.4 EU570079
CUSTOMS_TARIFF_NUMBER1
84714100
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
NL
Previews
3D
2D
Download CAD models