??
Catalog navigation
CAD model selection
Selectable products: 264
HELP_VARIABLE
Company
Omron
Description
EC001413 - Industrial PC
Bill of material
OMRON NYB27-524L6
Item image
IDNR
Short Description
NY Box PC
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Degree of protection (NEMA)
1
Degree of protection (IP)
IP20
Voltage type of supply voltage
DC
Construction type housing
Box
Preinstalled operating system
Processor type
Supporting protocol for ASI
false
Suitable for operating system Windows 2000
false
Suitable for operating system Windows 2003 Server
false
Suitable for operating system Windows XP
false
IO link master
false
Rail mounting possible
false
Suitable for operating system Windows ME
false
Supporting protocol for DeviceNet
false
Supporting protocol for PROFIBUS
false
Radio standard GPRS
false
Supporting protocol for SERCOS
false
With optical drive
false
Supporting protocol for KNX
false
Supporting protocol for DeviceNet Safety
false
Supporting protocol for MODBUS
false
Radio standard WLAN 802.11
false
Supporting protocol for AS-Interface Safety at Work
false
Suitable for operating system Linux
false
Rack-assembly possible
false
With floppy disc drive
false
Supporting protocol for EtherNet/IP
true
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Front build in possible
false
Suitable for operating system Windows CE
false
Radio standard UMTS
false
Supporting protocol for PROFINET CBA
false
Wall mounting/direct mounting
true
Radio standard GSM
false
With graphic card
true
Suitable for operating system Windows Vista
false
Supporting protocol for other bus systems
true
Suitable for operating system Windows 8
false
Supporting protocol for SafetyBUS p
false
Supporting protocol for PROFINET IO
false
Supporting protocol for PROFIsafe
false
With sound card
false
Suitable for operating system Windows 9x
false
Supporting protocol for Foundation Fieldbus
false
Supporting protocol for LON
false
Supporting protocol for Data-Highway
false
Supporting protocol for SUCONET
false
Radio standard Bluetooth
false
Suitable for safety functions
false
Suitable for operating system Windows 7
With hard disc
Suitable for other operating system
With other storage media
Number of HW-interfaces RS-485
0
Number of HW-interfaces Wireless
0
Number of interfaces PROFINET
0
Number of HW-interfaces serial TTY
0
Number of free AGP-slots
0
Number of free ISA-slots
0
Number of other free slots
1
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces USB
4
Number of free PCMCIA-slots
0
Number of HW-interfaces parallel
0
Number of HW-interfaces RS-422
0
Number of storage media bays
Number of HW-interfaces other
Number of free PCI-slots
Number of HW-interfaces RS-232
Depth
195 EU570448
Width
282 EU570448
Memory capacity hard disc
EU571072
Processor clock rate
EU570223
Max. main memory
EU000042
Height
EU570448
Supply voltage AC 60 Hz
-, - EU570079
Supply voltage AC 50 Hz
-, - EU570079
Operation temperature
0 EU570073
Supply voltage DC
20.4 EU570079
CUSTOMS_TARIFF_NUMBER1
84714100
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
NL
Previews
3D
2D
Download CAD models