??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
EC000981 - Explosion proof emergency and security luminaire
Bill of material
12191030022
Article Number
LOD Level
Preview picture
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
Mounting method
Surface mounting
Power supply system
Central
Lamp type
LED not exchangeable
With light source
true
Suitable for number of lamps
1
Material housing
Plastic
Voltage type
Nominal voltage
110, 277 V
Type of control gear
Labelling type
Acrylic plate
Type of indicator
Only single-sided
Recognition distance
m
Monitoring equipment
Wiring system
Energy efficiency class of the built-in lamp
Energy efficiency class of the provided exchangeable built-in lamp
-
Highest energy efficiency class of the exchangeable lamp
-
Lowest energy efficiency class of the exchangeable lamp
-
Power supply energy efficiency index (EEI)
Rated life time L70/B10 at 25 °C
- h
Rated life time L70/B50 at 25 °C
h
Rated life time L80/B10 at 25 °C
- h
Rated life time L80/B50 at 25 °C
- h
Rated life time L90/B10 at 25 °C
- h
Rated life time L90/B50 at 25 °C
- h
Degree of protection (IP)
IP66
Impact strength
-
Protection class
I
For Ex-zone gas
1, 2
For Ex-Zone dust
21, 22
Nominal operation time
h
Suitable for lamp power
- W
Max. system power
W
Rated luminous flux acc. IEC 62722-2-1
lm
Luminous flux at emergency operation
lm
Colour of light
Colour temperature
- K
Colour rendering index CRI
Power factor
Width
mm
Height/depth
mm
Length
mm
Outer diameter
mm
Built-in width
mm
Built-in height/depth
mm
Built-in length
mm
Built-in diameter
mm
Type of wiring
Number of poles
Conductor cross section
mm²
Connection type
ORDER_UNIT
C62
CONTENT_UNIT
C62
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
STATISTICS_FACTOR
1
CNSVALUEDELIMITER
,
Previews
3D
Dimension
2D
Download CAD models