??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Omron
Description
EC000734 - Network switch
Bill of material
OMRON GX-JC03
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Mounting method
DIN rail (top hat rail)
Degree of protection (IP)
Manageable
false
Ethernet
true
Layer 3
Layer 2
Number of combination-ports RJ45/Mini GBIC
0
Number of ports 1000 Mbps SC (LX)
0
Number of ports 10/100/1000 Mbps RJ45
0
Number of module slots
Number of ports 1000 Mbps GBIC
0
Number of ports 100 Mbps SC
Number of ports 10 Gbps RJ45
Number of other ports
0
Number of ports 1000 Mbps RJ45
0
Number of ports 40 Gbps Mini GBIC
Number of ports 1000 Mbps Mini GBIC
0
Number of ports 100 Gbps Mini GBIC
Number of ports 100 Mbps ST
Number of ports 100/1000 Mbps Mini GBIC
0
Number of ports 100 Mbps POF
Number of ports 1000 Mbps SC (SX)
0
Number of ports 10/100 Mbps M12
0
Number of ports 1000 Mbps POF
Number of ports 10 Gbps Mini GBIC
0
Number of max. stackable switches
Number of ports PoE
Number of ports 10/100 Mbps RJ45
Depth
EU570448
Height
90 EU570448
Width
EU570448
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models