??
Catalog navigation
CAD model selection
Selectable products: 150
HELP_VARIABLE
Company
Omron
Description
EC000236 - PLC CPU-module
Bill of material
OMRON NX1P2-1040DT
Item image
IDNR
Short Description
Long Description
GTIN-Code
Alternative Product ID
Product ID of the Manufacturer
Manufacturer Type Description
Model
Explosion safety category for gas
Performance level acc. EN ISO 13849-1
Voltage type of supply voltage
Type of memory
Explosion safety category for dust
SIL according to IEC 61508
EF016069
false
IO link master
EF016068
false
EF015389
false
Supporting protocol for SERCOS
false
Supporting protocol for KNX
false
Rack-assembly possible
Supporting protocol for PROFIBUS
false
Radio standard GPRS
false
Supporting protocol for DeviceNet Safety
false
Radio standard UMTS
false
Front build in possible
Wall mounting/direct mounting
Supporting protocol for SafetyBUS p
false
Radio standard WLAN 802.11
false
Appendant operation agent (Ex ib)
Supporting protocol for AS-Interface Safety at Work
false
Supporting protocol for PROFIsafe
false
Supporting protocol for PROFINET CBA
false
Supporting protocol for Foundation Fieldbus
false
Appendant operation agent (Ex ia)
Rail mounting possible
Supporting protocol for DeviceNet
false
Supporting protocol for MODBUS
Supporting protocol for INTERBUS-Safety
false
Supporting protocol for LON
false
With display
false
With optical interface
false
Supporting protocol for CAN
false
Supporting protocol for INTERBUS
false
Redundancy
Radio standard GSM
false
Supporting protocol for SUCONET
false
Radio standard Bluetooth
false
Supporting protocol for other bus systems
System accessory
false
Supporting protocol for PROFINET IO
false
Additional program memory possible
Suitable for safety functions
Supporting protocol for EtherNet/IP
Supporting protocol for TCP/IP
Supporting protocol for ASI
false
Supporting protocol for Data-Highway
false
Number of interfaces PROFINET
0
Number of relay outputs
Number of digital outputs
Number of HW-interfaces RS-485
Number of HW-interfaces parallel
0
Number of HW-interfaces other
Number of analogue inputs
Number of digital inputs
Number of analogue outputs
Number of HW-interfaces industrial Ethernet
Number of HW-interfaces RS-232
Number of HW-interfaces RS-422
0
Number of HW-interfaces Wireless
0
Number of HW-interfaces USB
Max. number of time switches
Memory size
EU000041
Depth
EU570448
Processing time (1K, binary operation)
EU570169
Height
EU570448
Width
EU570448
Supply voltage AC 60 Hz
EU570079
Supply voltage DC
EU570079
Supply voltage AC 50 Hz
EU570079
CUSTOMS_TARIFF_NUMBER1
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
Previews
3D
2D
Download CAD models