??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
IAI
Description
EC-S2
Bill of material
EC-S2L-25-1-0-MOT
Order Number
EC-S2L-25-1-0-MOT
Type
S2
Lead of Ball Screw
mm
Stroke
mm
Actuator cable length
m
Power supply / I/O cable type
Cable length
Option: RCON-EC connection specifications
Option : Brake
Option : Cable direction
Option : Foot
Option : Specified grease application specification
Option : Motor mounting direction
Option : Reversed home specification
Option : PNP
Option: Slider roller specifications
Option : Power supply 2 system specification
Option : Batter-less absorber
Option : Wireless communication
Position of slider
mm
输入参数值: POS
Position of slider
mm
cm
inch
ft
Thread Feature option
预览
3D
尺寸标注
2D
下载CAD模型