카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
EC-DS3LAR-200-1-ML
IAI
ELECYLINDER
Digital speed
Slider type
Motor Reverse type
Powered by
CAD모델 선택
{iai/ele_cylinder/digital_speed/slider_type/motor_reverse_type/ec_ds3_ar_asmtab.prj},{NB=EC-DS3LAR-200-1-ML-(0)},{SERIES=EC},{TYPE=DS3},{XTYPE=3},{LBS=2},{BSSS=A},{R=R},{LBSX=2,4,6},{S=200},{SX=[200:400/50]},{CTYPE=1},{LTC=1},{OPTACR=},{OPTB=},{OPTFT=},{OPTGRT=},{OPTMCD=ML},{OPTREV=},{OPTPNP=},{OPTRTS=},{OPTPS=},{OPTWA=},{OPTWL=},{POS=0},{PPATH=parts/ec_ds3_4_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
IAI
Description
EC-DS3_AR
Bill of material
EC-DS3LAR-200-1-ML
Order number
EC-DS3LAR-200-1-ML
Type
DS3
Lead of Ball Screw
2.000
4.000
6.000
2.000
4.000
6.000
mm
Ball screw support specifications
A
Reverse type
R
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Cable Type
Standard cable : Standard length
4-way connector cable
No cable
Standard cable : Standard length
4-way connector cable
No cable
Cable length
1
2
3
4
5
6
7
8
9
10
1
2
3
4
5
6
7
8
9
10
Option: RCON-EC connection specifications
No
Yes
No
Yes
Option : Brake
No
Yes
No
Yes
Option : Foot
No
Yes
No
Yes
Option : Specified grease application specification
No
G5: Grease for food machinery
No
G5: Grease for food machinery
Option : Motor direction
ML : Left
MR : Right
ML : Left
MR : Right
Option : Reversed home specification
No
Yes
No
Yes
Option : PNP
No
Yes
No
Yes
Option: Slider roller specifications
No
Yes
No
Yes
Option : Power supply 2 system specification
No
Yes
No
Yes
Option : Battery-less absorber
No
Yes
No
Yes
Option : Wireless communication
No
WL : Wireless communication
WL2 : Wireless axis operation specification
No
WL : Wireless communication
WL2 : Wireless axis operation specification
Position of slider
mm
값 입력 POS
Position of slider
mm
cm
inch
ft
확인
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성