??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
EC-B8SS
Bill of material
EC-B8SS-300-1-1
Order Number
EC-B8SS-300-1-1
Type
B8
Lead of Ball Screw
54 mm
Motor type
AC-servo
Motor mounting direction
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Cable Type
Cable lenght
200V power cable
200V power cable length
Option: RCON-EC connection specifications
Option:Specified grease application specification
Option : Reversed home specification
Option: PNP
Option:Power supply 2 system specification
Option : Wireless communication
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models