??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBY01_15 - Keyless high torque arc tooth synchronous wheel ?¡è S3M type
Bill of material
EBY05-S3M100-34-E-d8
Code
Belt type
Belt Width
Pitch
3
Wheel material
Flange Material
Bushing Material
S45C
Surface Treatment
Number of teeth
Wheel shape
d
mm
P.D.
32.47 mm
O.D.
31.71 mm
F
40 mm
E
28 mm
A
mm
W
mm
D
26 mm
L
8 mm
WCWDWE
FC (Cutting Flange)
ZZFC
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models