??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EBK01_73 - H8M-type tooth pitch of high torque circular arc tooth synchronous wheel is 8.0.
Bill of material
EBK33-H8M250-18-A-H-d12
Code
Pulley type
Belt width
Tooth pitch
8
Pulley Material
Flanges Material
Surface Preparation
Number of teeth
Pulley Shape
Shaft Hole Specifications
d
mm
Enter value for DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
P.D.
45.84 mm
O.D.
44.47 mm
D
0 mm
F
52.0 mm
E
36.0 mm
A
mm
W
mm
L
0 mm
M
MC
WDWE
MD
zzfc
FC
Change screw
Change the tolerance accuracy level of a, w and f values.
Add model and LOGO to the product
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models