??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KPE-100
Bill of material
ebea KPE-100 RS 2x10-1 Ds160 +IO0 +IU0 Dt160 SW80 L200 REI120 mQ
Type
KPE-100
Version
Number of bars
Diameter
mm
Number of shear elements
Insulation height Ds
mm
Enter value for DS
Insulation height Ds
mm
cm
inch
ft
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
Insulation height Dt
160 mm
Insulation type
Insulation thickness
mm
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
Element minimum length Lmin
200 mm
Fire resistance
REI120
Seismic
Crossbars
Product code
ebea KPE-100 RS 2x10-1 Ds160 +IO0 +IU0 Dt160 SW80 L200 REI120 mQ
Level of Geometry
Previews
3D
2D
Download CAD models