??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-Type H
Bill of material
ebea KP-Typ H QD-43 VE1 2x12-1 Ds200 SW80 L350 REI120
Type
KP-Typ H
Subtype
Version
VE1
Number of bars
2
Diameter
12 mm
Number of shear elements
1
Insulation height Ds
mm
Insulation type
Insulation thickness
mm
Element length
350 mm
Fire resistance
REI120
Product code
ebea KP-Typ H QD-43 VE1 2x12-1 Ds200 SW80 L350 REI120
Level of Geometry
Previews
3D
2D
Download CAD models