??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-1000
Bill of material
ebea KP-1000 VE1 -1 Ds230 +IO0 +IU0 Dt230 SW80 L200 REI120 mQ
Type
KP-1000
Version
Number of shear elements
Insulation height Ds
mm
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
Insulation height Dt
230 mm
Insulation type
Insulation thickness
mm
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
Element minimum length Lmin
200 mm
Shear plate height H
110 mm
Shear plate offset DH
60 mm
Fire resistance
REI120
Seismic
Crossbars
Product code
ebea KP-1000 VE1 -1 Ds230 +IO0 +IU0 Dt230 SW80 L200 REI120 mQ
Level of Geometry
Previews
3D
2D
CAD modeli indir