??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
EB06AC_EB06BC - Silencer · exhaust throttle valve type/exhaust volume adjustment type
Bill of material
EB06AC-04
CNSORDERNO
mm
serials
type
Material Body
brass
Filter element material
Sintered brass (filtration accuracy 50μm)
Using fluids
Filtered compressed air
Operating pressure range
0~0.9MPa kgf/cm²(kpa)
specifications
R
L
mm
W
mm
D
mm
P
mm
Opposite edge S
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models