??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 10
HELP_VARIABLE
Company
HEFA
Description
EB01FW - Electromagnetic valve· pilot operated· two/three position five way/4V200 series
Bill of material
EB01FW-4V230C-06-A
CNSORDERNO
serials
EB01FW
type
Pilot type·4V200 serials
Number of air ports/positions
Material Body
aluminum alloy
specifications
port size
voltage
Connection
D1
Rc1/8
D
B
36 mm
A
mm
A1
mm
B1
mm
H
mm
INFOTEXT
website
미리보기
3D
치수도
2D
CAD모델 다운로드