??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
EB01BW - Electromagnetic valve · Pilot operated · Two position three way · 3V100 series
Bill of material
EB01BW-3V110-M5-NC-A
CNSORDERNO
EB01BW-3V110-M5-NC-A
serials
EB01BW
type
Pilot type·3V100 serials
Number of air ports/positions
two-position three way
Material Body
aluminum alloy
specifications
port size
Initial state
voltage
Connection
B
14.2 mm
A
15.6 mm
A1
0 mm
B1
22.7 mm
H
0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models