??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mankenberg
Description
EB 1.32 - Compact Standard Bleeding Valve
Bill of material
7146000T
Order information
7146000T
Type
EB 1.32 G 3/4x1/2
Inlet
G 3/4
Outlet
G 1/2
Pressure ranges
bar
Datasheet
HTML (Online)
Information
Information
INFO
Flow rate range
3.1-12 Nm3/h
Design
Standard
Temperature
130 °C
Body
CrNiMo-steel
Body seal
EPDM
Internals
CrNiMo-steel
Float
CrNiMo-steel
Valve Seal
FPM
Profile clamp
CrNiMo-steel
Medium
Liquids
Length
27 mm
Height
135 mm
Length
140 mm
Weights
0.8 kg
Previews
3D
Dimension
2D
Download CAD models