??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
EASYROLL CONVEYORS
Bill of material
140070110
Description
EASYROLL - P27 - ROLLER PA - L=2982
Code
140070110
Roller
Length
36 mm
Length
25 mm
Length
34 mm
Length
26.2 mm
Length
15 mm
Length
32 mm
Length
6 mm
H
13.5 mm
Wheelbase
27 mm
Length
2982 mm
Diameter
4.1 mm
Diameter
25 mm
O
54 ± 1 mm
Length
27 mm
Previews
3D
Dimension
2D
Download CAD models