??
Catalog navigation
CADモデル選択
選択可能な製品数: 50
HELP_VARIABLE
Company
Eaton's CAD
Description
Earth leakage circuit breaker with auxiliary device [EC002695]
Bill of material
187171
Preview
PLID
Manufacturer Type Description
Short Description
Long Description
International product number
Netto weight
0.27700 kg
ECLASS_13_0
Earth leakage circuit breaker with auxiliary device [ADI479012]
ETIM_9_0
Earth leakage circuit breaker with auxiliary device [EC002695]
Number of poles
2
Rated voltage
230 V
Rated current
A
Rated fault current
A
Leakage current type
Current limiting class
3
Rated short-circuit breaking capacity according to EN 61009
kA
Rated short-circuit breaking capacity according to IEC 60947-2
0 kA
Frequency
50 Hz
Release characteristic
Concurrently switching neutral conductor
false
Over voltage category
3
Pollution degree
2
Width in number of modular spacings
3
Built-in depth
67 mm
Additional equipment attached at delivery
Fire protection switch
Rated switch current auxiliary device
0 A
Rated voltage auxiliary device
230 V
Control voltage type auxiliary equipment
AC
Degree of protection (IP)
IP20
Data sheet
Data sheet
プレビュー
3D
2D
ダウンロード(CADデータ)