??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 30
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EAR01_80 - Trapezoidal tooth synchronous wheel ??¨¨ T10 type
Bill of material
EAR38-T10250-12-A-H-d12
Code
Pulley type
Belt width
Pitch
10.0
Wheel material
Flange material
Surface treatment
Number of teeth
Wheel shape
Shaft hole specification
d
mm
Entrez la valeur pour DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
P.D.
38.20 mm
O.D.
36.36 mm
D
0 mm
F
40.0 mm
E
27.0 mm
A
mm
W
mm
L
0 mm
M
MC (change the set screw angle)
WDWE
MD (change screw hole size)
zzfc
FC
Change screw
Change the tolerance accuracy level of a, w and f values.
website
Website connection
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés