??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RP Technik
Description
EAR series
Bill of material
EARF028WL
Item number
EARF028WL
LOD Level
Luminaire type
SI-light
Length
103.18 mm
Width
103.18 mm
Height
39.65 mm
Mounting type
Ceiling
Recognition distance
0 m
Illuminant
LED
Housing material
Die-cast zinc
Supply
Self-Contained
Monitoring
Wireless Professional
Input voltage AC
230 V
Input voltage DC
0 V
IP protection
40
Protection class
2
Previews
3D
Dimension
2D
Download CAD models