??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 20
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EAL01_73 - Trapezoidal tooth synchronous wheel ??¨¨ H type
Bill of material
EAL33-H100-14-A-H-d12
Code
Pulley type
Belt width
Pitch
12.7
Wheel material
Flange material
Surface treatment
Number of teeth
Wheel shape
Shaft hole specification
d
mm
Inserisci valore per DD
d
mm
cm
inch
ft
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
P.D.
56.60 mm
O.D.
55.22 mm
D
0 mm
F
61.0 mm
E
45.0 mm
A
mm
W
mm
L
0.0 mm
M
MC (change the set screw angle)
WDWE
MD (change screw hole size)
A90
3.500 °
A120
4.667 °
zzfc
FC
Change screw
Change the tolerance accuracy level of a, w and f values.
website
Website connection
Anteprime
3D
Dimensione
2D
Download modelli CAD