??
Catalog navigation
Выбор CAD модели
Доступные продукты: 8
HELP_VARIABLE
Company
HEFA
Description
EA18AA-BA - Cylinder with guide frame - standard/adjustable buffer type
Bill of material
EA18AA-L-25-25-N
CNSORDERNO
Serial code
type
Guiding cylinder
Action form
Compound action type
Cushion type
Bearing category
Cylinder diameter
mm
trip
mm
Built in magnet
port size
Pressure Range
0.15~1.0MPa
Pressure resistance
Speed range
30~500
operation temperature
-20~70°
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
1 mm
B
mm
BA
mm
C
mm
CA
mm
D
mm
G
mm
H
mm
J
9 mm
JA
5.5 mm
JB
mm
JC
mm
K
5.5 mm
L
M5x0.8
LA
mm
M
mm
MA
mm
MB
mm
MC
mm
N
mm
P
R
RA
12 mm
RB
mm
RC
mm
RD
mm
INFOTEXT
website
Предварительные просмотры
3D
2D
Загрузка CAD-моделей