??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
HEFA
Description
EA13AA - Side rail pneumatic slide - circulating linear guide - cylinder diameter 6-10
Bill of material
EA13AA-10-5-0
CNSORDERNO
Serial code
EA13AA
type
Circular linear guide rail
Action form
Double action
Bore
mm
stroke
mm
Number of magnetic switches
buffer
Rubber cushioning on both sides
pipe thread
M5
bearing width
Using fluids
air
maximum working pressure
0.7
Minimum operating pressure
Ambient and fluid temperatures
0~60℃
Piston usage speed
50~500
Oil supply
NOT REQUIRED
NS
mm
LA
10 mm
LB
0 mm
LT
mm
J
4 mm
P
mm
PP
mm
AB
mm
AC
mm
AD
mm
AE
mm
B
mm
BB
mm
BC
mm
BD
mm
BE
mm
E
mm
EA
mm
EB
mm
EC
mm
ED
mm
EF
mm
EG
mm
EH
mm
EJ
mm
EK
mm
EL
mm
F
mm
FA
mm
FB
mm
LC
mm
LD
mm
LE
mm
MA
MB
MD
JS
M5
d
mm
d1
mm
K
mm
K1
mm
K2
mm
N
Z
mm
NN
ZZ
mm
INFOTEXT
website
Previews
3D
2D
Сваляне на CAD модели