??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
EA10EA - Air Claw - Two Claws · Standard Type - Fulcrum Open Closed Type
Bill of material
EA10EA-16-0
CNSORDERNO
series
EA10EA
type
Fulcrum open close type · standard type
Action form
Double action
bore
mm
Number of magnetic switches
Opening and closing angle
-10~30
port size
Clamping torque N,Pressure 0.5MPa
fluid
air
Operating pressure range
0.25~0.6 MPa
environment and fluid temperature
-10~60℃
repeatability
±0.01
maximum useful frequency
180 c.p.m
Oil supply
not required
weight
g
A
B
mm
A1
B1
mm
A2
B2
mm
C
mm
C tolerance
mm
D
1.5 mm
E
mm
E1
mm
E2
mm
E3
mm
MB
mm
M
mm
W
mm
CA
mm
VM
mm
P
mm
P1
mm
P2
mm
P3
mm
V
mm
V1
mm
V2
mm
V3
6.2 mm
V4
mm
V5
mm
T
mm
GH
mm
PA
mm
Q1
mm
G
F
K
S
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models