??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
EA10DA - Air Claw - Two Claws - Wide - Parallel Open Closed
Bill of material
EA10DA-16-30-0
CNSORDERNO
series
EA10DA
type
Parallel open close type · wide type
Action form
Double action
bore
mm
Finger stroke
mm
Number of magnetic switches
port size
M5
Clamping torque N
fluid
air
Operating pressure range
0.1~0.6 MPa
environment and fluid temperature
-10~60℃ °C
repeatability
±0.1
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
A1
B1
mm
A2
B2
mm
C1
mm
C1 tolerance
mm
D1
1.5 mm
C2
mm
C2 tolerance
mm
D2
mm
C3
mm
C3 tolerance
mm
D3
mm
V
mm
V1
mm
W
mm
AA
mm
VM
mm
E2
E3
M5
E4
M5
E5
N
mm
N1
mm
N2
mm
N3
mm
N4
mm
Q
mm
Q1
mm
Q2
mm
Q3
mm
Q4
mm
e
mm
e1
mm
e2
mm
e3
mm
e4
mm
e5
mm
R
mm
R1
mm
S
mm
Y
mm
Y1
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models