??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
EA09AA - Magnetic coupling rodless cylinder · Basic type · Cylinder diameter 6-32
Bill of material
EA09AA-15-50
CNSORDERNO
series
EA09AA
type
Basic type
Action form
Double action
bore
mm
stroke
mm
buffer
Rubber buffer on both sides
fluid
air
Maximum operating pressure
0.7 MPa
Minimum operating pressure
0.16 MPa
ensure pressure tolerance mpa
1.05
operation temperature
0~60℃
Piston service speed
50~500 mm/s
feed oil
Don't need
installation direction
Horizontal, inclined, vertical
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
mm
MM
N
mm
NA
mm
O1
R
mm
P1
mm
T
mm
Q
mm
X
mm
P
mm
Air intake
Magnetic retention force
N
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models