??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
EA08AA_20-32 - Dual cylinder · Bore 20-32
Bill of material
EA08AA-20-10-0
CNSORDERNO
series
EA08AA
type
Dual cylinder
bearing
sliding bearing
Action form
Double action
bore
mm
stroke
mm
number
buffer
Cushion buffer
Pige Tread
fluid
air
maximum service pressure mpa
0.7
minimum service pressure mpa
0.05
ensure pressure tolerance mpa
1.05
environment and fluid temperature
-10~60℃ Not frozen
Piston service speed
mm/s
Adjustable range of travel
0~5
feed oil
Don't need
P
mm
P1
mm
P2
mm
P3
0 mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
G
mm
H
mm
HH
mm
J
mm
K
mm
L
30 mm
M
N
O1
mm
VV
Z
mm
Q
mm
QQ
mm
R
mm
T
mm
TT
mm
PP
U
mm
UU
V
W
X
Y
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models