??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
EA02DA - Stainless steel mini cylinder · with magnet · without magnet · cylinder diameter 10-16
Bill of material
EA02DA-16-10-N
CNSORDERNO
series
EA02DA
type
Single rod type
Action form
Double action
bore
mm
stroke
mm
magnet
number
buffer
Anti-collision pad
Pige Tread
M5
fluid
air(filter)
Operating pressure range
0.1~0.7MPa MPa
ensure pressure tolerance mpa
1.1MPa
environment and fluid temperature
0~60℃ °C
Piston service speed
30~800 mm/s
PA
mm
PB
28 mm
PC
mm
GA
4 mm
AE
9.5 mm
MA
8 mm
TG
EA
15 mm
YF
16.5 mm
D
mm
DA
20 mm
F
mm
FA
mm
G
mm
V
mm
i
M5
WA
7.5 mm
WB
5 mm
R
mm
ADC
mm
M
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models