??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
EA02CA - Stainless steel mini cylinder · single rod type · with magnet · cylinder diameter 20-40
Bill of material
EA02CA-25-25-0-R-CA
CNSORDERNO
series
EA02CA
type
Single rod type
Action form
Double action
bore
mm
stroke
mm
number
buffer
Cylinder tail shape
Pige Tread
fluid
air(filter)
Operating pressure range
0.1~1.0MPa
ensure pressure tolerance mpa
1.5MPa
environment and fluid temperature
0~60℃
Piston service speed
30~800 mm/s
P
mm
PB
mm
PC
mm
ADC
mm
AE
mm
J
mm
C
mm
N
mm
M
MA
mm
MB
mm
D
mm
H
mm
GJ
mm
KA
mm
i
WA
mm
PE
mm
R
mm
YF
mm
TG
EAU
mm
EB
mm
F
mm
FA
mm
G
mm
YA
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models