??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HEFA
Description
EA02AA - Stainless steel mini cylinder · single rod type · with magnet · cylinder diameter 16-40
Bill of material
EA02AA-20-25-0-R
CNSORDERNO
series
EA02AA
type
Single rod type
Action form
Double action
bore
mm
stroke
mm
number
buffer
Pige Tread
fluid
air(filter)
Operating pressure range
0.1~1.0 MPa
ensure pressure tolerance mpa
1.5
environment and fluid temperature
0~60 °C
Piston service speed
30~800 mm/s
A
mm
AB
mm
C
mm
GS
mm
S
mm
B
mm
Q
mm
D
mm
DA
mm
E
EA
mm
M
MA
mm
MB
mm
I
mm
J
mm
G
mm
GA
mm
W
mm
K
mm
KA
mm
P
PA
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models