??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
HEFA
Description
EA01_15~25 - Space saving type cylinder · horizontal bar · No magnet/with magnet · Cylinder diameter 12~25
Bill of material
EA01BA-25-5-Y-0
CNSORDERNO
series
type
Installation mode
Action form
Double action
bore
mm
stroke
mm
Enter value for STROKE
stroke
mm
cm
inch
ft
magnet
number
thread
M5 mm
fluid
Compressed air
maximum service pressure mpa
1.0
minimum service pressure mpa
0.10
ensure pressure tolerance mpa
1.60
environment and fluid temperature
-10~60℃
Piston service speed
50~100 mm/s
feed oil
Don't need
A
mm
B
mm
L
mm
Q
mm
D
mm
F
mm
M
h
mm
N
mm
N1
mm
EA
mm
EB
mm
U
mm
H
mm
K
mm
T
mm
E
mm
I
mm
Z
mm
O1
R
mm
V
mm
C1
mm
H1
mm
L1
mm
MM
X
mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models