??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
E84016 - 24 V DC power supplies
Bill of material
E84016
Produktfoto
Kurzbeschreibung
E84016: Switched-mode power supply 24 V DC; 40 A; Input voltage AC 100...240 V;
Long Description
Switched-mode power supply 24 V DC; 40 A; Input voltage AC 100...240 V; 124 x 126 x 132.6 mm; terminals; Approval CE; UKCA; cULus
Bestellnummer
E84016
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PSU-1AC/24VDC-40A
ERP Group Supplier
N2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models