??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
E83090 - 30 Series Aluminum Profile-30X90
Bill of material
E83090-N-N-L50
Type code
E83090
screw
hole
L
mm
Enter value for L
mm
cm
inch
ft
mass
2.470 kg/m
Sectional Area
910 mm^2
Cross Sectional Moment of Inertia(ℓx)
8.44×10⁴ mm^4
Cross Sectional Moment of Inertia(ℓy)
66.28×10⁴ mm^4
catalog
e83090.jpg
Previews
3D
Dimension
2D
Download CAD models