??
Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Chambrelan
Description
E53-G57 - Steel Heavy Duty Linear Guide Rail - with 80mm steel ball bearing runner - max Load rating : 110 kg
Bill of material
CHAMBRELAN - E53-G57-0850
CNSORDERNO
DESC
Steel rail with runner G57
Material
Zinc plated carbon Steel
L2
mm
Load per carrier - on major axis
110 kg
Load per carrier - on minor axis
55 kg
INFO
Detail
Previews
3D
2D
Сваляне на CAD модели