目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
E330080.TQ1001P
Boteco
FIXED AND INDEXED CRANK HANDLES
Powered by
CAD模型選擇
{boteco/manovelle_fisse_e_a_scatto/e330.prj},{NB=E330080.TQ1001P},{SHA256=k/8Qz9IJtWeDG1XFyZY7vD48pWlAqRARYdJq8qNwyAE=},{INAME=e3300802etq1001p},{NAME=e330080.tq1001p},{NNCUSTOM=E330},{NTCUSTOM=CRANK HANDLE WITH SQUARE HOLE AND REVOLVING HANDLE},{NBCUSTOM=E330080.TQ1001P},{LINACUSTOM=E330080.TQ1001P},{STEPFILE=E330080.TQ1001P.step},{PNGFILE=E330.png},{DWGFILE=E330.dwg},{CODE=E330080.TQ1001P},{MIS01=107.0},{MIS02=80},{MIS03=33.5},{MIS04=32.0},{MIS05=26.0},{MIS06=20.5},{MIS07=13.0},{MIS08=23},{MIS09=11.0},{MIS10=9.0},{MIS11=19.5},{MIS12=9.5},{MIS13=10},{MIS14=24},{MIS15=19.0},{MIS16=54},{MIS17=105}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Boteco
Description
E330 - CRANK HANDLE WITH SQUARE HOLE AND REVOLVING HANDLE
Bill of material
E330080.TQ1001P
Art.
E330080.TQ1001P
E330080.TQ1001P
L
107.0
107.0
mm
R
80
80
mm
H
33.5
33.5
mm
D
32.0
32.0
mm
d
26.0
26.0
mm
m
20.5
20.5
mm
c
13.0
13.0
mm
A
23
23
mm
B
11.0
11.0
mm
h
9.0
9.0
mm
d3
19.5
19.5
mm
h3
9.5
9.5
mm
d1H10
10
10
mm
Q
24
24
mm
dl
19.0
19.0
mm
L1
54
54
mm
Weight
105
105
gr
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型