CHAMBRELAN - E1700DD-1000
Chambrelan
Telescopic slides with full extension
Steel telescopic slides with full extension
Powered by
CAD模型選擇
{chambrelan/total20extension/steel/e1700dd.prj},{NB=chambrelan_E1700DD-1000-0},{NNCUSTOM=E1700DD},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=E1700DD-1000},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Zinc plated carbon Steel},{L=1000},{D=1044},{LOAD=530},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/E1700DD},{INAMECLOSED=01184__e1700dd2d10002d0},{INAMEOPEN=01185__e1700dd2d10002d1},{SHA256CLOSED=PzTOqQz5/wFNe1EB6lBnONSf03zfqvzile5IhqvwYvA=},{SHA256OPEN=+vKcKObYgpOCh02zMx9F1xER5XQiCwk3ircS3so3aWg=},{NAMECLOSED=01184__e1700dd-1000-0},{NAMEOPEN=01185__e1700dd-1000-1},{REFCLOSED=E1700DD-1000-0},{REFOPEN=E1700DD-1000-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
Chambrelan
Description
E1700DD - Steel Heavy Duty Telescopic Slide - Full Extension - Double Extension - max Load rating : 550 kg - Lengths : 500 - 2000 mm
Bill of material
CHAMBRELAN - E1700DD-1000
CNSORDERNO
E1700DD-1000
E1700DD-1000
DESC
3 beams ball bearing telescopic slides
Material
Zinc plated carbon Steel
Extension
1000
1000
mm
Closed length
1044
1044
mm
Load per pair on major axis
530
530
kg
Form
Closed
Open
Closed
Open
INFO
Detail
Previews
3D
2D
下載CAD模型
生成CAD模型