??
Catalog navigation
Výběr CAD modelu
Available products: 7
HELP_VARIABLE
Company
Jacob
Description
E102-1xxxx-zz-EX - Ex-enlarger
Bill of material
E102-12025-03-EX
Article No.
Thread
mm
Thread
mm
Length of Thread
mm
Width Across Flats
mm
across corners
mm
Height
mm
Inner Diameter
mm
Installation torque
Nm
Unit weight
g
Material body
Brass CuZn39Pb3, galvanized nickel-plated
Packaging Unit
PCS
Temperature range
-40 °C
Temperature range
85 °C
Protection grade
IP66 EN 60529
Protection grade
IP68 (10 bar / 30 min) EN 60529
Test standard EN 60079
CE
Test standard
IEC 60079
Approval 1
ATEX
Approval 2.1
IECEx
Approval 2.2
EAC
Operating manual
Info
SCIP Nummer
Previews
3D
Dimenze
2D
Stáhnout CAD model