??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-YRE01_14 - Economy type positioning pins/tolerance selection type • Standard type/Large head spherical type
Bill of material
E-YRE04-c-c-D1-P1-L2-B2
Code
type
Standard type
type
National standard material
Equivalent material
surface preparation
Dtol
Ptol
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
C
0.1 mm
W
0.0 mm
rc
db
dc
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models