??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-YRC01_14 - Economy type positioning pins/tolerance selection type • Standard type/Internal thread type/External thread type/Large head conical type
Bill of material
E-YRC04-c-c-D2-P2-L3-B2-E1-R5
Code
type
Standard type
type
National standard material
Equivalent material
surface preparation
Dtol
Ptol
D
mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
E
mm
Enter value for E
mm
cm
inch
ft
R
mm
C
0.5 mm
W
1.2 mm
db
V1
0 mm
rc
dc
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models