??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-XAT03_04 - Economical Flat Lock/Handle Press Rotary/Three Point
Bill of material
E-XAT03-A87.5
Code
Type
Handle Press Rotary Type
Type
Lock cylinder integrated button
Type
Three point
Type
With Lock Cylinder
Pedestal
ZDC
Handle
ZDC
Locking tongue
Q235
Pedestal
Handle
Locking tongue
White Zinc Plating
A
mm
A1
24.3 mm
A2
24 mm
B
28.5 mm
B1
65 mm
T
8 mm
T1
10.5 mm
T2
11.0 mm
t
2.3 mm
a
62.5 mm
b
24 mm
a1
12.0 mm
Reference weight
0.215 kg
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models