??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WEJ41 - Economical vertical vacuum nozzle suction cup (assembly) / buffer external thread connection · barb / quick connector nozzle type / buffer type
Bill of material
E-WEJ41-d2-WEM11-J-6-N6
Code
E-WEJ41
Type
With Buffer Type
Install Connection
External Thread Connection Of Buffer Body
Takeover mode
Barb Joint Receiver Type
Disc Diameter d
mm
Type Of Suction Cup
Buffer Form
Type Of Suction Cup
Flat
Buffer Stroke
mm
Piping Size
Mounting thread
M8×1 mm
A
6.0 mm
B
15 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models