??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WEJ31 - Economical vertical vacuum nozzle suction cup (assembly) / buffered external thread connection · internal thread nozzle type / buffered type
Bill of material
E-WEJ31-d2-WEM11-J-6-B5
Type
E-WEJ31
Type
With Buffer Type
Install Connection
External Thread Connection Of Buffer Body
Takeover mode
Internal Thread Nozzle Type
Disc Diameter d
mm
Type Of Suction Cup
Buffer Form
Type Of Suction Cup
Flat
Buffer Stroke
mm
Nozzle type / internal thread
Mounting thread
M8×1 mm
A
6.0 mm
B
15 mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models