??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WAR41_42 - Economical foot cup universal adjustment type with rubber pad base type light load type
Bill of material
E-WAR41-D50-M8-L50
Code
Type
Type with rubber base
screw mat
S45C
base mat
PA6
Rubber pad mat
NBR
screw sur
base sur
Black
D
mm
M
mm
L
mm
S
14 mm
H
23 mm
V
5 mm
V1
6.5 mm
load bearing
120
Reference weight
0.076
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models