??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WAR11 - Economical foot cup/Left and right adjustment type/Full PA base type/Medium load
Bill of material
E-WAR11-D80-M8-L50
Code
E-WAR11
Type
Full PA base type
Screw material
S45C
Base material
PA
Rubber material
Nitrile rubber(NBR)
Screw Surface treatment
Chrome
Base surface treatment
black
D
mm
M
mm
L
mm
S
14 mm
H
28.0 mm
V
8 mm
V1
6.5 mm
T
55 mm
d
10.0 mm
Bearer
600 kg
Reference Weight
0.09 kg/pcs
Internet site
Website link
Previews
3D
Dimension
2D
Download CAD models