??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WAG01_11 - Economical footcup universal adjustable all-nylon base light load type
Bill of material
E-WAG01-D40-M10-L50
Code
Types of
All nylon base type
Screw material
base material
PA
screw surface preparation
D
mm
M
mm
L
mm
S
17 mm
H
18.0 mm
V
7 mm
V1
8 mm
Bearer
175 kg
Website Link
webxxx mm
Previews
3D
Dimension
2D
Download CAD models