??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
e-wad81_84 - Economical Antiskid Leveling Mount Fixed Adjustment Type Heavy Duty Type
Bill of material
E-WAD82-D40-M8-L50
Code
Type
Type With Anti-Slip Groove
Base Material
Screw Material
Base Surface Treatment
Screw Surface Treatment
D
M
L
H
15
S
14
V
6
V1
6
Bearings (Kg)
300
Reference weight (Kg/pcs)
0.20
Website Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models