??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
E-WAD21_23 - Economical foot cup fixed adjustable all-nylon base type medium load type
Bill of material
E-WAD21-D65-M12-L50
Code
Types of
All nylon base type
Screw material
base material
nilong PA6-GF25
Surface Preparation
D
mm
M
mm
L
mm
S
19 mm
V
8 mm
V1
10 mm
Bearer
280 kg
Reference weight
0.18 Kg/pcs
Website link
webxxx
Previews
3D
Dimension
2D
Download CAD models